The Microstick for dsPIC33F and PIC24H devices is designed to provide designers with an easy to use, economical development environment for 16-bit dsPIC® Digital Signal Controllers and PIC® Microcontrollers.
Microstick provides all you need to get started at a very low cost. It has an integrated programmer / debugger. It can be used stand-alone or plugged into a prototyping board for extremely flexible development. The device under test is socketed for easy change-out, and Microchip’s MPLAB® Integrated Development Environment supports Microstick. It has never been more affordable to get started with Microchip 16-bit devices!
Supported Parts:
dsPIC33FJ64MC802
dsPIC33FJ128MC802
PIC24HJ64GP502
PIC24HJ128GP502
Microcontrollers: From Assembly Language to C Using the PIC24 Family
by R. Reese, B. Jones, and J. W. Bruce
This book covers a broad range of topics in a straightforward, conversational style accessible to students and hobbyists alike. Topics include PIC24 assembly language programming and hardware interfacing using the C language. The text introduces the PIC24 library collection and contains an extensive set of examples carefully explained in the text. The text then presents ESOS, a low-overhead operating system for the PIC24 and provides a capstone design chapter in which the designs of an audio record/playback system reflow oven and a remote-controlled robot are presented.