MICROSTICK FOR 3V PIC24F K-SERIES | Microchip Technology

Part Number: DM240013-1

MICROSTICK FOR 3V PIC24F K-SERIES


  • Low Cost
  • Compatible with Microchip’s popular 16-bit XLP Development Board (Part #: DM240311) 
  • Integrated Programmer / Debugger – No External Debugger Required
  • USB Powered – Ease of Use, No External Power Supply Required
  • MPLAB IDE Support
  • DUT Socket – Flexible, Easy Device Swapping
  • Works Stand-alone or Plugged into a Prototyping Board
  • Easy Access to all Device Signals for Probing
  • Smaller than a Stick of Gum at 20mm x 69mm – Easily Portable
  • On Board User and Power LEDs
  • Reset Button
  • Demo Code

Overview


Microstick for 3V PIC24F K-series (Part #: DM240013-1) is a flexible USB powered development platform. It’s the perfect solution for those looking to get started with Microchip’s lowest cost 16-bit microcontroller families – PIC24F “KL” and “KA” – for extremely cost sensitive consumer, medical and industrial applications.

SUPPORTED PARTS:
Microstick for 3V PIC24F K-series supports the following 3V PIC24F “KL” and “KA” devices (28-pin SPDIP package only)

  • PIC24F16KL402 (included in package)
  • PIC24F16KA102 (included in package)
  • PIC24F08KL302
  • PIC24F08KL402
  • PIC24F08KA102
  • PIC24F16KA302
  • PIC24F32KA302
Package Contents

Microstick for 3V PIC24F K-series (Part #: DM240013-1) is a flexible USB powered development platform. It’s the perfect solution for those looking to get started with Microchip’s lowest cost 16-bit microcontroller families – PIC24F “KL” and “KA” – for extremely cost sensitive consumer, medical and industrial applications.

SUPPORTED PARTS:
Microstick for 3V PIC24F K-series supports the following 3V PIC24F “KL” and “KA” devices (28-pin SPDIP package only)

  • PIC24F16KL402 (included in package)
  • PIC24F16KA102 (included in package)
  • PIC24F08KL302
  • PIC24F08KL402
  • PIC24F08KA102
  • PIC24F16KA302
  • PIC24F32KA302

Documentation