The MCP25625 PICtail™ Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The single-chip solution CAN node consists of the MCP25625 CAN Controller with Integrated Transceiver. The PICkit Plus and PICkit Serial connectors allow the board to be interfaced to a variety of PIC® microcontrollers so that the user can develop a CAN node. The board also contains headers and test points for most of the MCP25625 pins that allow the external functions to be monitored/evaluated. Additionally, there are multiple external components and jumper configurations for added flexibility.
Title
|
|||
---|---|---|---|
MCP25625 CAN Controller with Integrated Transceiver Data Sheet | Download | ||
MCP25625 PICtail Daughter Board User's Guide | Download | ||
MCP25625 PICTail Plus Daughter Board (ADM00617) Layouts | Download | ||
MCP25625 PICTail Plus Daughter Board (ADM00617) Gerbers | Download | ||
MCP25625 PICTail Plus Daughter Board (ADM00617) BOM | Download | ||
MCP25625 PICTail Plus Daughter Board (ADM00617) SCH | Download |
Title
|
Date
|
||
---|---|---|---|
MCP25625 PICTail Plus Daughter Board (ADM00617) Firmware | Download | 26 Feb 2016 |