PIC32MX470F512H microcontroller
mikroBUS™ socket
Debug headers for monitoring the MCP251xFD I/O
DSC1121 8 MHz MEMS Clock Generator
USB connector to supply regulated +5V DC to the LDO and mikroBUS™ socket
Test loops to supply regulated +5V DC to the LDO and mikroBUS™ socket
Jumper to select between USB and test loop power source
3.3V LDO to supply microcontroller and mikroBUS™ socket, and power indicator LEDs
Push button switches for user-defined inputs
Eight indicator LEDs
Microcontroller Reset push button
Six-pin interface for the PICkit™ 3 Programmer/Debugger
The MCP251xFD CAN FD Mother Board provides a simple, low-cost board to evaluate
the MCP2517FD and MCP2518FD families of devices. The board features one mikroBUS™ socket to
accommodate the MCP2517FD or the MCP2518FD Click board™.
The MCP251xFD CAN FD Mother Board together with the MCP2517FD or the MCP2518FD Click board™
can be used to implement a CAN FD node.
The MCP2517FD and MCP2518FD click boards need to be purchased independently here: https://www.mikroe.com/mcp2517fd-click https://www.mikroe.com/mcp2518fd-click
MCP251xFD CAN FD Mother Board
Information sheet
Title
|
|||
---|---|---|---|
MCP2518FD Data Sheet | Download | ||
MCP251XFD CAN FD Motherboard User's Guide | Download | ||
MCP2517FD External CAN FD Controller with SPI Interface | Download | ||
MCP251xFD CAN FD Mother Board (ADM00576) Schematics | Download | ||
MCP251xFD CAN FD Mother Board (ADM00576) Gerbers | Download | ||
MCP251xFD CAN FD Mother Board (ADM00576) BOM | Download | ||
MCP2517FD RAM Usage Calculations | Download | ||
MCP2517FD Bit Time Calculations | Download | ||
MCP25XXFD CAN FD Controller Module Family Reference Manual | Download |