We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DV164140-1

LORA(R) TECHNOLOGY EVALUATION KIT - 800


  • Everything needed to develop a LoRaWAN Network
  • 868 MHz Evaluation Kit
  • Includes a 6-channel Gateway and two Motes
  • Local LoRaWAN Network/Application Server
  • GUI for configuration and testing (Windows, Linux and Mac OS)

Overview


**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**

The LoRa® Network Evaluation Kit makes it easy for customers to test LoRa technology, range and data rate. The full-featured gateway board includes an LCD screen, SD Card for Config Data, Ethernet connection, 868 MHz antenna, and full-band capture radios. The Gateway evaluation kit also includes two RN2483 Mote boards (Part # DM164138).

The gateway uses a local version of the LoRaWAN network server running under Windows so it does not need an external network connection. This creates a self-contained demo network that makes testing the LoRa network quick and easy.

Package Contents
  • LoRaWAN™ Gateway Core board
  • LoRaWAN Gateway Radio daughter card, 868MHz
  • Two RN2483 LoRa™ Motes
  • Ethernet Cable
  • Three USB Cables (Type-A to Micro-B)
  • Three Antennas
  • SD card

Documentation


Title
Document Id
LoRa Technology Evaluation Suite User's Guide Download 874c0f89-cf1f-4423-a605-f8d9401e8683
LoRa Technology Gateway User's Guide Download 80e248ca-660a-4e3f-b215-0b7483c98cd5

Software


Title
Date
LoRa Gateway Firmware Download 29 Sep 2016
LoRa Development Suite for Mac OS Download 20 May 2016
LoRa Development Suite for Windows Download 23 May 2016