DSC1121 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Dimensions:2520, 3225, 5032, 7050 6-pin
  • Supply Voltage:2.5, 3.3
  • TempRange Max °C (degrees Celsius):125
  • TempRange Min °C (degrees Celsius):-55
  • Low RMS Phase Jitter: <1 ps (typ.)
  • High Stability: ±10, ±25, ±50 ppm
  • Automotive: -55°C to 125°C
  • Ext. Industrial: -40°C to 105°C
  • Industrial: -40°C to 85°C
  • Ext. commercial: -20°C to 70°C
  • High Supply Noise Rejection: -50dBc
  • Short Lead Time: 2 Weeks
  • Wide Freq. Range: 2.3 to 170MHz
  • 2.5mm x 2.0mm, 3.2mm x 2.5mm, 5.0mm x 3.2mm, & 7.0mm x 5.0mm
  • Qualified to MIL-STD-883
  • 20x better MTF than quartz oscillators
  • Low Current Consumption
  • Supply Range of 2.25V to 3.6V
  • Standby & Output Enable Function
  • Lead Free & RoHS Compliant
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

dsc1121
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase