• Variable Socket VPUP Voltage
- Internal variable voltage from 1.7V to 3.6V or 2.7V to 4.5V
• Includes SWI Graphical User Interface (GUI)
- Supports Windows®7 or higher operating systems
- Utilizes USB interface to communicate with user's PC
• Supports USB Base Board firmware update via the FLexible In-system Programming (FLIP) Software Utility
- For more details on the software utility, refer to FLIP Software Utility
• Contains AT90USB1287, 8-bit AVR® Microcontroller
- 128KB Flash, 64-pin, USB controller
The Serial Memory Single-Wire Evaluation Kit (DM160232) is an easy-to-use interactive user tool that demonstrates the best-in-class features, functionality and low-power operation of the AT21CS Series Serial EEPROM devices. The included Graphical User Interface (GUI) makes it easy for engineers and developers to configure and evaluate single-wire Serial EEPROMs, shortening the overall development time needed to bring new designs from prototype to production.
Supported Devices:
Device Part Number | Protocol | Package Type | Voltage Range | Communication Speed |
AT21CS01-STUM##-T | Single-Wire | 3-Lead SOT23 | 1.7V - 3.6V | 15.4 or 125 kbps |
AT21CS11-STU##-T | Single-Wire | 3-Lead SOT23 | 2.7V - 4.5V | 125 kbps |
Note: ## indicates one of eight slave address combinations. Please see the corresponding device data sheet for more information about these slave address combinations.
The Serial Memory Single-Wire Evaluation Kit includes the following:
For the Serial Memory Single-Wire Evaluation Kit to function properly, the following hardware and software requirements must be met:
Title
|
Date
|
Document Category
|
|
---|---|---|---|
AN5344 - Analyzing Single-Wire Protocol with Saleae’s Logic Software | 26 Mar 2024 | Application Notes |
Title
|
Date
|
||
---|---|---|---|
Memory_Xplorer_1.0.2_x64_en-US.exe | Download | 23 Apr 2024 |
Product |
Title |
Product |
Title |
---|---|---|---|
AT21CS01 | Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number | AT21CS01 | Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number |
AT21CS11 | Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number | AT21CS11 | Single-Wire 1-Kbit (128 x 8) Serial EEPROM with Factory-Programmed 64-Bit Serial Number |