BM83 | Microchip Technology

Stereo Audio Module

BM83

Status: In Production

Overview

  • ADC Channels:2
  • Analog Audio Out:Yes
  • Audio Channels:Stereo
  • Digital Audio Out:Yes
  • GPIO:18
  • Host Interface:UART
  • I2C:1
  • Linein:Yes
  • MIC-in:2
  • Max Operating Freq (MHz):0
  • Memory Type:Flash
  • PWM:1
  • Package Size (mm):32 x 15 x 2.5 mm
  • Pin Count:0
  • RX Sensitivity (dBm):-90 dBm
  • SPI:No
  • Temp Sensor:No
Read more
  • Bluetooth 5.0 certified
  • HFP 1.7.2 (HF Unit Role Only), HSP 1.2, A2DP 1.3 (Source and Sink), SPP 1.2, AVRCP 1.6, PBAP 1.2
  • Supports Bluetooth classic (BR/EDR) and Bluetooth Low Energy (BLE)
  • General Attribute Profile (GATT) and General Access Profile (GAP)
  • AAC and SBC decoding
  • Bluetooth Low Energy Data Length Extension (DLE) and secure connection
  • USB, UART, and Over-the-Air (OTA) firmware upgrade
  • I2S input/output, two digital MICs, two analog MICs, stereo analog out, aux-in
  • MCLK, I2C, two LEDs, PWM, 18 GPIOs
  • Built-in Flash for firmware updates
  • Built-in and custom voice prompts
  • System configuration and audio processing customization with GUI tool
  • 16 MHz main clock input
  • Transmit Output Power: +10.5 dBm (EDR)
  • Receive Sensitivity: -90 dBm (2 Mbps EDR)
  • Operating Voltage: 3.2V to 4.2V
  • Operating Temperature: -40ºC to +85ºC
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    bm83
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples

    Purchase