The BM-63-EVB enables the user to evaluate and demonstrate the functionality of the BM63 stereo audio module. The BM-63-EVB includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.
Along with the BM-63-EVB, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM63 stereo audio module and to optionally configure or program it.
Package Contents
One BM-63-EVB, which contains the BM63SPKA1MGA-0001AC
One micro-USB cable
Two speaker cables
One 5V DC power adapter
To view this video, please click manage cookies below and accept functional cookies.