We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATATMEL-ICE-ADPT

ATMEL-ICE ADAPTER KIT


  • Adapter board with the following connections
    • 100-mil 10-pin JTAG/SWD adapter
    • 100-mil 20-pin SAM JTAG/SWD adapter
    • 50-mil 6-pin SPI/debugWIRE/PDI/aWire adapter
  • 50-mil 10-pin IDC flat cable with 6-pin ISP and 10-pin connectors
  • 50-mil 10-pin mini-squid cable with 10 x 100-mil sockets

Overview


The Atmel-ICE Adapter Kit is a connectivity board that gives Atmel-ICE Debugger cable compatibility to demo boards with a variety of connectors. It supports JTAG, SWD, SPI, debugWIRE, PDI and aWire protocols in multiple connector formats. It is useful for debugging AVR® and SAM- based demonstration boards with the Atmel-ICE debugger.

Package Contents
  • Adapter board
  • 50-mil 10-pin IDC flat cable with 6-pin ISP and 10-pin connectors
  • 50-mil 10-pin mini-squid cable with 10 x 100-mil sockets

Documentation


Title
Document Id
Atmel-ICE Adapter Kit Schematic Download 07cbb710-f290-4f13-922b-9574ef413f8e