We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00853

HV2070 HV ANALOG SWITCH EVALUATION BOARD


  • HV2070 No High-Voltage Bias, 32-Channel, High-Voltage Analog Switch with L-Switch Architecture 
  • Designed to work with Microchip HV MUX Controller Board 
  • Two 2:1 MUX with built-in MD1822 and TC6320 pulsers 
  • 5 MHz, 3-level voltage pulse waveform outputs 
  • On-board 330 pF//2.5 kΩ dummy load per SW8T, SW9T, SW24T, SW25T 
  • Mode selection and ON/OFF switch, controlled through the PC GUI and the HV MUX Controller Board 
  • Pulser ON/OFF and time domain, controlled through the PC GUI and the HV MUX Controller Board

Overview


HV2070 Analog Switch Evaluation Board (ADM00853) works with the HV MUX Controller Board (ADM00825) to provide No High-Voltage Bias, L-Switch Architecture, 32-Channel, High-Voltage Analog Switch demonstration including basic switch ON/OFF operation and 2:1 MUX operation with two built-in MD1822 and TC6320 pulser circuits.

Package Contents

HV2070 Evaluation Board kit includes:

  • Information Sheet
  • HV2070 Evaluation Board (ADM00853)
System Requirements

Windows-7 Operation System

Documentation


Title
Document Id
HV2070 Analog Switch Evaluation Board User's Guide Download 1d50864c-1214-43f1-92d2-cd009274d556
HV2070 Eval Board BOM Download 115d6eab-bfd5-4efb-8e5c-707722c94f0d
HV2070 Eval Board Schematic Download 9b0ccbc1-3083-4df3-bb24-af557f03f8e7
HV2070 Eval Board Gerber files Download 62ffe88d-d01c-4db2-8bdf-d6852ec19a43

Software


Title
Date
HV MUX Controller Board GUI Installer Download 14 Dec 2017
HV MUX Controller FPGA Code Download 14 Dec 2017

Silicon Products

Product
Title
Product
Title
HV2070 No High-Voltage Bias, 32-Channel, High-Voltage Analog Switch, relay replacement HV2070 No High-Voltage Bias, 32-Channel, High-Voltage Analog Switch, relay replacement