The evaluation system is comprised of the ADM00592 and a LabView based application which allows the user the following:
• View and change register values
• Save of settings of all registers allowing for quick configuration at a later time
• Graphing of any register
The hardware platform provides the following features to the user:
• Headers for connecting a Sense Resistor
• USB-to-SMBus bridge for communications
• Capability to connect directly to an external SMBus master
The PAC1921 is a dedicated power monitoring device with a configurable analog output. This device is unique in that all power related information is available on the 2-wire/I2C© compatible interface and power, current, or voltage is available on the analog output.
The PAC1921 High-Side Current/Power Sensor Evaluation Board package provides users with the means to exercise device functionality while connected either to target systems (Sys Mode) or while utilizing onboard sources (Demo Mode).
This PAC1921 High-Side Current/Power Sensor Evaluation Board kit includes:
• PAC1921 High-Side Current/Power Sensor Evaluation Board (ADM00592)
• Supplied USB mini connector cable
• Important Information Sheet
To use the PAC1921 High-Side Current/Power Sensor Evaluation Board, the following are required:
• A PC running the Microsoft® Windows® operating system
• A display resolution of 800x600 or larger, for viewing several windowssimultaneously
• An available USB port
Title
|
Date
|
||
---|---|---|---|
PAC1921 High Side Current Sense and Power Monitor (ADM00592) GUI Software | Download | 29 Apr 2015 |