We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00559

MCP2221A BREAKOUT MODULE


• UART Tx and Rx signals
• I2C/SMBus clock and data lines (SCL and SDA)
• Four GP lines, configurable for GPIO, dedicated or alternate function operation
• User-selectable (by using a jumper) power supply of 3.3V or 5V (up to 500 mA)
• DIP form factor (600 mil spacing between two 7-pin headers)
• PICkit™ Serial Analyzer header — used for UART and I2C/SMBus communication only

Overview


The MCP2221A Breakout Module is a development and evaluation platform comprised of a single DIP form factor board. The provided supporting software demonstrates the capabilities of the MCP2221A device as a USB-to-UART/I2C/SMBus protocol converter. Additionally, these tools provide simple access for I/O control and the ability to establish custom device configuration. Custom tools can also be created through the use of the provided DLL package.

Package Contents

• 1x MCP2221A Breakout Module (ADM00559)
• 1x Mini-USB cable

Documentation


Title
Document Id
MCP2221 Breakout Module (ADM00559) BOM Download ec8613f0-fae1-4c81-aa91-f54cf06b2873
MCP2221 Breakout Module (ADM00559) Schematics Download a46607a9-fa5c-44b6-b596-638e574780c3
MCP2221 Data Sheet Download 6ec0531a-8a52-42eb-a85c-01090d962f11
MCP2221 Breakout Module User's Guide Download 18ca78ef-5f76-4c20-8f11-4a00eaee9eb7
MCP2221 Breakout Module (ADM00559) Gerbers Download 3dedd3ae-e1ac-476b-a171-bcd6e0b2485b

Software


Title
Date
MCP2221 DLL (v2.2.1) Download 16 Mar 2021
MCP2221 I2C/SMBus Terminal (v2.0.1) Download 04 Jun 2020
MCP2221 Utility (v1.0.2) Download 06 May 2020
MCP2221 DLL Download 17 Jun 2015
MCP2221 DLL (v2.1.1) Download 04 Mar 2020
MCP2221 Command Line Interface (v1.0.2) Download 20 Oct 2016
MCP2221 Java Native Interface (v1.0) Download 08 Feb 2016
MCP2221 Terminal Android App (v2.0) Download 16 Feb 2015
MCP2200/MCP2221 Linux Driver Information Download 24 Jul 2014
MCP2200/MCP2221 Mac Driver Information Download 24 Jul 2014
MCP2200/MCP2221 Windows Driver and Installer Download 08 Mar 2021