Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
PICtail™ Plus Expansion Board is an accessory that enables interfacing of vertical PICtail™ Plus Daughter Cards to Explorer 16/32 development board. The expansion board supporting vertical PICtail™ Plus connectors helps in attaching various Daughter Cards for additional functionality. The expansion board supports the New Explorer 16/32 board as well as the Classic Explorer 16 board.
The expansion board also features a Prototyping area and two MIKROE mikroBUS™ interfaces. mikroBUS™ interface facilitates the addition of Click boards™ to various application prototypes using the classic Explorer 16 and Explorer 16/32 development board.
PICtail Plus Expansion Board