AVR64DD32
AVR Core, 24 MHz, 64 KB Flash
ATtiny1607
AVR Core, 20 MHz, 16 KB Flash
PIC18-Q40
PIC18 Core, 64 MHz, 64 KB Flash
PIC16F15244
PIC16 Core, 32 MHz, 28 KB Flash
PIC18-Q20
I3C
PIC18 Core, 64 MHz, 64 KB Flash
PIC18-Q84
CAN FD
PIC18 Core, 64 MHz, 128 KB Flash
AVR64DU32
USB
AVR Core, 24 MHz, 64 KB Flash
PIC16F17576
PIC16 Core, 32 MHz, 28 KB Flash
PIC18-Q71
PIC18 Core, 64 MHz, 64 KB Flash
AVR16EB32
AVR Core, 20 MHz, 32 KB Flash
ATtiny1607
AVR Core, 20 MHz, 16 KB Flash
PIC16F18076
PIC16 Core, 32 MHz, 28 KB Flash
PIC16F17576
PIC16 Core, 32 MHz, 28 KB Flash
ATtiny3217
AVR Core, 20 MHz, 32 KB Flash
PIC18-Q43
PIC18 Core, 64 MHz, 128 KB Flash
AVR128DA48
AVR Core, 24 MHz, 128 KB Flash
PIC18-Q24
Security
AVR32SD32
ASIL C/SIL 2 Compliant
AVR Core, 20 MHz, 32 KB Flash
PIC16F13145
Configurable Custom Logic
PIC16 Core, 32 MHz, 14 KB Flash
AVR16EB32
Motor Control
AVR Core, 20 MHz, 32 KB Flash
MPLAB AI Coding Assistant is a free, customized version of the Continue extension available on the Microsoft® Visual Studio® Code Marketplace that is tailored specifically for developers working with Microchip products. It offers code suggestions with the AI autocomplete feature, automates mundane tasks and provides access to Microchip data sheets within the editor. A Microchip-trained virtual assistant chatbot is also available to answer your coding questions to elevate your coding experience and accelerate your development.
Learn how you can use the CLB, a small FPGA integrated into an MCU, to create custom hardware-based logic.
Explore the USB capabilities of the AVR DU family.
Learn how utilizing the Core Independent Peripherals (CIPs) of PIC and AVR MCUs can help you overcome real-time system constraints.
Configure the integrated op amps on a PIC18-Q71 MCU, set their output in real time and determine whether your design can be achieved without any external components.
Explore how the MVIO feature of PIC and AVR MCUs allows you to have two separate voltage domains and removes the need for a logic level-shifter.
See how you can use analog peripherals, such as operational amplifiers (op amps) and analog comparators, in a functional safety system.
Explore the anti-noise capabilities of the AVR MCU's Analog-to-Digital Converter (ADC). Input a variety of noise signals into the ADC and see the filtered output on the other end.
Our highly configurable CIPs and comprehensive development ecosystem with production-ready code generation tools and rapid prototyping hardware deliver exceptional efficiency and flexibility, elevating your design to new levels of capability and performance.
Our PIC and AVR MCUs are built to withstand rigorous environments, providing robust and reliable performance across various applications so your design runs smoothly and efficiently even under harsh conditions.
We recognize the critical importance of product longevity, long product life cycles and consistent supply for our clients. We are committed to customer-driven obsolescence, ensuring that the PIC or AVR MCU you design with today will be available throughout the lifecycle of your design.
Browse our videos to learn more about the capabilities of our 8-bit MCU portfolio.
Live Chat